Feature | 45W / Class TB / I2C Bus / Full time DC offset detection / Clip detection / 6V Cruising |
---|---|
Application Scope | Car stereo |
Dry Packed Products | Available |
AEC-Q100 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
Toshiba Package Name | P-HSSOP36-1116-0.65-001 |
---|---|
Pins | 36 |
Mounting | Surface Mount |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -55 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Output Power (Typ.) | POUT | RL=4ohm VCC=15.2V |
45 | W |
Supply Voltage (Max) | VCC | - | 18 | V |
Supply Voltage (Min) | VCC | - | 6 | V |
Contact us
Contact usFrequently Asked Questions
FAQs